IESNA:LM-63-2002
[TEST]P1203763
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-735-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]20307
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2048.6 2128.8 2277.5 2445.5 2592 2721.5 2824.2 2891.5 2917.2 2942.9
3046.7 3136.5 3268.1 3547.3 3947.4 4423.4 4901.6 5365.9 5776.7 6110.4
6480.6 6820.8 7170.6 7499 7792.1 7890.5 7723.6 7313.9 6234.5 4016.9
1465.6 533.8 280.3 155.1 83.4 24.6 0
2048.6 2142.7 2295.7 2461.5 2613.4 2736.4 2843.4 2907.6 2934.3 2958.9
3050.9 3135.5 3256.3 3509.9 3898.2 4362.5 4824.6 5301.7 5718.9 6097.6
6445.3 6840 7171.6 7501.1 7807.1 7945.1 7848.8 7475.4 6476.3 4342.1
1664.5 584.1 308.1 168 88.8 30 0
2048.6 2129.9 2274.3 2436.9 2580.2 2704.3 2800.6 2863.7 2888.3 2899
2970.7 3067 3175 3378.3 3722.7 4158.1 4655.6 5157.3 5613 5985.3
6325.5 6706.3 7134.2 7556.8 7959 8283.1 8502.4 8489.6 7741.8 5700.7
2648.7 864.4 442.9 248.2 116.6 38.5 0
2048.6 2118.1 2250.8 2401.6 2532.1 2645.5 2737.5 2793.1 2816.7 2824.2
2862.7 2965.4 3069.1 3190 3418.9 3750.6 4154.9 4608.5 5093.1 5587.3
6074.1 6581.1 7117.1 7707.6 8312 8784.8 9175.3 9585 9738 8478.9
5322 2045.4 793.8 431.1 235.3 74.9 0
2048.6 2112.8 2229.4 2364.2 2485 2590.9 2679.7 2737.5 2765.3 2779.2
2798.5 2865.9 2978.2 3071.3 3186.8 3385.8 3678.9 4040.5 4464.1 4963.7
5551 6214.2 6909.5 7716.1 8425.4 9126.1 9847.1 10722.2 11726.7 11950.2
10031.1 6169.3 2643.4 1190.6 581.9 227.9 0
2048.6 2098.9 2195.1 2307.5 2420.9 2526.8 2616.6 2685.1 2724.7 2753.5
2776 2818.8 2905.5 3015.6 3107.6 3214.6 3393.3 3654.3 4009.4 4413.8
4877 5393.7 5965 6623.9 7379.2 8305.6 9406.4 10730.7 12541.8 14245.9
14159.3 11360.8 6746.9 2885.1 1000.2 224.6 0
2048.6 2097.8 2190.9 2306.4 2413.4 2517.1 2608.1 2678.7 2721.5 2752.5
2774.9 2817.7 2899 3007.1 3103.4 3208.2 3372.9 3609.4 3965.6 4337.9
4815 5284.6 5845.1 6488.1 7250.8 8179.3 9281.2 10614.1 12429.5 14239.5
14201 11447.4 6882.8 2966.4 1022.7 230 0
2048.6 2089.2 2166.3 2261.5 2362 2460.4 2556.7 2635.9 2690.4 2732.2
2773.9 2828.4 2889.4 2947.2 3027.4 3139.7 3269.2 3431.8 3675.7 4014.8
4430.9 4921.9 5512.4 6237.7 7094.6 8086.3 9179.6 10375.6 11815.4 13115.2
12892.7 10307.1 6125.4 2419.8 723.2 143.3 0
2048.6 2083.9 2138.4 2217.6 2306.4 2398.4 2494.7 2581.3 2653 2717.2
2780.3 2848.8 2905.5 2953.6 3014.6 3087.3 3209.3 3386.8 3661.8 4052.2
4571.1 5224.7 5993.8 6848.6 7732.2 8660.7 9625.7 10660.1 11692.4 12018.7
10971.4 7809.2 3670.3 1291.2 514.6 203.3 0
2048.6 2068.9 2106.3 2163 2235.8 2318.2 2410.2 2495.7 2574.9 2653
2730 2807 2872.3 2933.3 2996.4 3068.1 3177.2 3356.9 3661.8 4110
4729.4 5486.8 6319 7180.2 8066 8971 9917.7 10772.4 11149 10417.3
8046.7 4038.3 1216.3 515.6 302.7 153 0
2048.6 2064.6 2088.2 2132 2188.7 2258.3 2333.1 2413.4 2491.5 2571.7
2658.3 2748.2 2838.1 2916.2 3002.8 3104.4 3254.2 3496 3862.9 4383.9
5137 6019.5 7048.6 8109.8 9225.6 10158.4 10924.3 11173.6 10471.8 8398.6
5232.2 2073.2 621.5 256.7 124.1 40.7 0
2048.6 2058.2 2077.5 2114.9 2170.5 2227.2 2301 2377 2452.9 2527.8
2615.6 2710.8 2806 2892.6 2994.2 3107.6 3275.6 3504.5 3845.8 4337.9
5013.9 5874 6861.4 7869.1 8797.7 9511.2 9868.5 9649.2 8687.5 6608.9
3779.4 1441 499.6 204.3 88.8 18.2 0
2048.6 2055 2066.8 2106.3 2154.5 2213.3 2276.4 2344.9 2417.6 2487.2
2566.3 2656.2 2741.8 2828.4 2921.5 3031.7 3166.5 3353.7 3598.7 3928.1
4401 5043.9 5813 6591.8 7244.4 7612.4 7552.5 7036.8 6104 4551.8
2498.9 960.6 375.5 187.2 118.7 44.9 0
2048.6 2043.2 2056.1 2088.2 2133.1 2188.7 2249.7 2309.6 2367.4 2417.6
2473.3 2524.6 2571.7 2609.1 2625.2 2623 2597.4 2550.3 2491.5 2435.8
2384.5 2363.1 2363.1 2320.3 2147 1813.2 1386.4 1005.6 748.8 580.9
466.4 385.1 318.8 252.5 166.9 70.6 0
2048.6 2037.9 2049.7 2087.1 2136.3 2190.9 2249.7 2307.5 2363.1 2398.4
2415.5 2410.2 2388.8 2341.7 2266.8 2168.4 2049.7 1919.1 1780.1 1621.7
1467.7 1319 1176.7 1045.2 925.3 830.1 745.6 683.6 624.7 562.7
486.7 411.9 327.3 241.8 146.6 66.3 0
2048.6 2031.5 2051.8 2090.3 2142.7 2201.6 2269 2331 2368.4 2383.4
2365.2 2319.2 2261.5 2187.6 2107.4 2013.3 1896.7 1765.1 1622.8 1473.1
1325.4 1187.4 1066.5 963.8 872.9 798 734.9 698.6 652.6 592.6
517.8 416.1 322 228.9 132.6 68.5 0
2048.6 2030.4 2052.9 2099.9 2156.6 2226.2 2295.7 2343.8 2366.3 2363.1
2337.4 2300 2234.7 2145.9 2043.2 1939.5 1829.3 1702 1560.8 1416.4
1282.6 1171.4 1071.9 986.3 908.2 838.7 798 760.6 761.7 767
716.7 625.8 556.3 432.2 299.5 200 0
2048.6 2035.7 2063.6 2113.8 2185.5 2254 2308.5 2351.3 2365.2 2362
2340.6 2294.6 2217.6 2123.5 2013.3 1897.7 1754.4 1600.4 1450.6 1316.9
1203.5 1108.3 1028 958.5 890 829.1 777.7 838.7 956.4 1008.8
982 939.2 900.7 727.4 583 414 0
2048.6 2036.8 2071 2131 2199.4 2271.1 2322.4 2353.5 2363.1 2360.9
2341.7 2297.8 2225.1 2133.1 1999.4 1845.3 1665.6 1496.6 1334 1208.8
1093.3 1005.6 932.8 875.1 818.4 743.5 774.5 851.5 891.1 872.9
825.9 822.6 715.7 585.2 495.3 351.9 0
2048.6 2037.9 2076.4 2140.6 2215.5 2281.8 2328.9 2355.6 2366.3 2363.1
2343.8 2305.3 2248.6 2156.6 2011.1 1820.7 1610 1408.9 1234.5 1091.2
974.5 893.2 835.5 787.3 711.4 697.5 738.1 784.1 769.2 726.4
693.2 660 540.2 441.8 373.3 264.2 0
2048.6 2039 2080.7 2148.1 2229.4 2292.5 2340.6 2368.4 2382.3 2379.1
2356.7 2325.6 2269 2164.1 2003.7 1795 1559.7 1325.4 1127.5 987.4
891.1 822.6 772.4 722.1 656.8 675 712.5 733.9 710.3 785.2
721 644 483.5 390.5 322 197.9 0
2048.6 2043.2 2082.8 2150.2 2226.2 2296.8 2344.9 2372.7 2388.8 2389.8
2373.8 2346 2291.4 2190.9 2027.2 1811.1 1562.9 1317.9 1114.7 975.6
885.8 817.3 765.9 711.4 648.3 667.5 703.9 725.3 700.7 778.8
721 587.3 467.5 386.2 320.9 155.1 0
